Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
862-1533/999-950
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
440 V
Rated impulse voltage
kV
Pollution degree
Current intensity
28 A
No. of poles
3
Height
21.40 mm
Width
36.00 mm
Depth
35.00 mm
Number of connection points
12
Number of potentials
3
Color
schwarz
Comment
ERDE-N-L1 | Für Ex e II-Anwendungen geeignet
Weight
20.763 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices